Corning® BioCoat® Collagen I 384-well White/Clear Flat Bottom TC-treated Microplate, with Lid, 5/Pack, 50/Case
Product Number356664
(This is the suggested replacement for 356702.)
Corning® BioCoat™ Collagen I 384-well White/Clear Plate is comprised of white TC-treated polystyrene with a uniform application of rat tail collagen type I. Clear flat bottom, with lid, sterile, 5/pack, 50/case
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€1,737.21 per case
Added to Your Shopping Cart
Details
| Product Number | 356664 |
| Qty./Pk | 5 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Corning® |
| Storage | 4°- 30°C |
| Surface Coating | Collagen I |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.13226009
- Quality Certificate - Lot No.24525025
- Quality Certificate - Lot No.11225012
- Quality Certificate - Lot No.01325026
- Quality Certificate - Lot No.28924025
- Quality Certificate - Lot No.30122038
- Quality Certificate - Lot No.34321018
- Quality Certificate - Lot No.09420004
- Quality Certificate - Lot No.22819007
- Quality Certificate - Lot No.06118006
- Quality Certificate - Lot No.05616029