text.skipToContent text.skipToNavigation

Corning® Disposable Phenolic GPI 15-415 Threaded Screw Cap with Rubber Liners

Product Number99999-15

E-mail
These disposable Corning® caps are made from phenolic resin and are autoclavable at 121°C. Caps have GPI 15-415 threads and are provided with a white rubber liner.
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$297.05 per case

Details
Product Number   99999-15
Qty./Pk   1000 / Pk  
Qty./Cs   1000 / Cs  
Brand   Corning®  
Cap Style   Rubber liner  
Cap Material   Phenolic  
Cap Color   Black  
Thread Finish   15  
Color   Black  
Height   16 mm (approx.)  
Specifications Documents