text.skipToContent text.skipToNavigation

Falcon® Polyethylene Flat-Top Screw Caps for 50 mL Conical Bottom Centrifuge Tubes, Sterile, 50/Pack, 1000/Case

产品编号358206

电子邮件
  • RNase/DNase-free.
  • Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
  • Polyethylene flat top screw cap allows one hand manipulation and provides a level writing area.

康宁 EcoChoice™ 产品的生产、包装和/或分销均遵循美国政府联邦贸易委员会(FTC)的环保准则。

了解更多。

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


详情
产品编号   358206
Qty./Pk   50 / Pk  
Qty./Cs   1000 / Cs  
Brand   Falcon®  
O.D. Limits   33 mm  
Length   13 mm  
Cap Style   Flat top  
Cap Material   Polyethylene  
Cap Color   Blue  
Color   Blue  
产品规格文件