Corning® 2mL カラーキャップ付き内ネジキャップクライオジェニックバイアル(赤),自立, 丸底
Product Number431420
- 2 mL 丸底
- 自立型バイアル
- 黒の目盛付き。作業性とサンプルを同定しやすくするため、書き込みスペースを広くとっています。
- ポリプロピレン製で、-196℃まで温度耐性があります。
- シリコンワッシャーにより確実に密閉されます。
- カラーインサートによりサンプルを色分けできます。(カタログ番号2015,2016,2017,2018, 2019,430499)
- 底が特殊な構造になっており,バイアル用ラックやトレイ(カタログ番号 431131)にセットすると固定され、片手でフタを開閉できます。
- 滅菌済み
- ノンパイロジェニック,RNase/DNaseフリーを保証しています。
本製品を製造する工場では、非分離型エネルギー属性証明書(EAC)の購入により100%再生可能エネルギーを使用しています。
¥45,100 per case
Added to Your Shopping Cart
Details
| Product Number | 431420 |
| パック入数 | 50 / パック |
| ケース入数 | 500 / ケース |
| ブランド | Corning® |
| バーコード付き | No |
| Bottom Style | Round self-standing |
| Cap Color | Red |
| Cap Material | Polypropylene |
| Cap Style | Internal threaded |
| Capacity | 2 mL |
| Color | Natural |
| Self Standing | Yes |
| Silicone Washer | Yes |
| Sterile | Yes |
| Application | Diagnostics |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.19526027
- Quality Certificate - Lot No.32125030
- Quality Certificate - Lot No.01525272
- Quality Certificate - Lot No.34224002
- Quality Certificate - Lot No.09224056
- Quality Certificate - Lot No.08124002
- Quality Certificate - Lot No.23423022
- Quality Certificate - Lot No.20023009
- Quality Certificate - Lot No.06823020
- Quality Certificate - Lot No.24822058
- Quality Certificate - Lot No.23822037
- Quality Certificate - Lot No.23722041
- Quality Certificate - Lot No.09022036
- Quality Certificate - Lot No.19521062
- Quality Certificate - Lot No.09021038
- Quality Certificate - Lot No.02021050
- Quality Certificate - Lot No.24420074
- Quality Certificate - Lot No.05920031
- Quality Certificate - Lot No.26319022
- Quality Certificate - Lot No.09219042
- Quality Certificate - Lot No.09119064
- Quality Certificate - Lot No.20118058
- Quality Certificate - Lot No.13218005
- Quality Certificate - Lot No.13118004
- Quality Certificate - Lot No.11218003
- Quality Certificate - Lot No.04418002
- Quality Certificate - Lot No.03918001
- Quality Certificate - Lot No.33617007
- Quality Certificate - Lot No.22617006
- Quality Certificate - Lot No.21217005