Corning® Ice Bucket with Lid, Round, 4L, Pink
产品编号432127
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
详情
| 产品编号 | 432127 |
| パック入数 | 1 / パック |
| ケース入数 | 1 / ケース |
| ブランド | Corning® |
| カラー | ピンク |
产品规格文件
可用的证书
- 质量证书 – 批号 06916036
- 质量证书 – 批号 32315035
- 质量证书 – 批号 5J14HC04
- 质量证书 – 批号 5G16HC04
- 质量证书 – 批号 5G02HC04
- 质量证书 – 批号 5C07HC04
- 质量证书 – 批号 4K24HC04
- 质量证书 – 批号 4J21HC04
- 质量证书 – 批号 4I11HC04
- 质量证书 – 批号 4H08HC04
- 质量证书 – 批号 4F12HC04
- 质量证书 – 批号 4D24HC04
- 质量证书 – 批号 3I27HC04
- 质量证书 – 批号 3I25HC04
- 质量证书 – 批号 3I19HC04
- 质量证书 – 批号 3H11HC04
- 质量证书 – 批号 3A00HC04
- 质量证书 – 批号 20J52143
- 质量证书 – 批号 020267236