Corning® Ice Pan, Rectangular, Maxi 9L, Blue
产品编号432094
Corning ice pans and buckets are multi-purpose pans and buckets that are a great non-toxic alternative to conventional ice pans. EVA has little or no odor, is inert and used in biomedical engineering applications such as drug delivery devices. The multi-purpose containers are highly insulative, stackable, unbreakable, lightweight and leak-proof. Containers will not "sweat" or deform and have a textured finish on the bottom to prevent slipping on the benchtop. Ideal for use with ice, dry ice (-78°), liquid nitrogen (-196°), alcohol or saline solutions, or warm solutions (+93°C).Available in five sizes and seven vibrant colors. It can be cleaned with soap and water, 10% bleach or 70% alcohol.
- Non-toxic, recyclable ethyl-vinyl acetate (EVA) foam containers for use with ice, dry ice, liquid nitrogen, alcohol slurries.
- Will not sweat, leak or skid on bench.
已添加至购物车
详情
| 产品编号 | 432094 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
| Color | Blue |
产品规格文件
可用的证书
- 质量证书 – 批号 06916003
- 质量证书 – 批号 32315002
- 质量证书 – 批号 5J14HC01
- 质量证书 – 批号 5I17HC01
- 质量证书 – 批号 5H20HC01
- 质量证书 – 批号 5G17HC01
- 质量证书 – 批号 5G15HC01
- 质量证书 – 批号 5G04HC01
- 质量证书 – 批号 5B19HC01
- 质量证书 – 批号 4L20HC01
- 质量证书 – 批号 4J18HC01
- 质量证书 – 批号 4J10HC01
- 质量证书 – 批号 4G01HC01
- 质量证书 – 批号 4F19HC01
- 质量证书 – 批号 4C21HC01
- 质量证书 – 批号 3J16HC01
- 质量证书 – 批号 3J13HC01
- 质量证书 – 批号 3I13HC01
- 质量证书 – 批号 3I05HC01
- 质量证书 – 批号 3H26HC01
- 质量证书 – 批号 3C31HC01
- 质量证书 – 批号 3C30HC01
- 质量证书 – 批号 360257233
- 质量证书 – 批号 12K52116
- 质量证书 – 批号 094268148
- 质量证书 – 批号 094267915
- 质量证书 – 批号 094267914
- 质量证书 – 批号 020267236