Corning® CoolRack CFT30, Holds 30 Cryogenic Vials or FACS Tubes, with "Gripping" Wells for One-hand Vial Opening/Closing
Product Number432052
Corning CoolRack thermo-conductive tube modules eliminate variability which originates from tubes placed directly into ice, dry ice, alcohol baths, water baths and other temperature sources. Place the CoolRack module directly onto a temperature source between -196°C to >100°C and it will rapidly adapt to that temperature.
- Ensure +/- 0.1°C temperature uniformity across all tubes when cooling, snap freezing, heating or thawing.
- All CoolRack modules may be autoclaved, high heat sterilized or decontaminated with bleach, alcohol or other disinfectants or lab detergents.
- Suggested applications include cooling reagents such as restriction enzymes, dNTPs and antibodies, alcohol-free dry ice snap freezing of tissue, virus and bacteria samples and bench top cryogenic tube sorting in liquid nitrogen.
- "Gripping” wells for one-hand vial opening/closing
£338.91 per case
Added to Your Shopping Cart
Details
| Product Number | 432052 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Corning® |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.04216019
- Quality Certificate - Lot No.33615019
- Quality Certificate - Lot No.335257300
- Quality Certificate - Lot No.092268744
- Quality Certificate - Lot No.078268520
- Quality Certificate - Lot No.078268519
- Quality Certificate - Lot No.078268518
- Quality Certificate - Lot No.078262222
- Quality Certificate - Lot No.050268149