Axygen® 96-well 0.65 mL Polypropylene Cluster Tubes, Individual Tube Format, NS, w/o Rack, 960 Tubes/Pack, 4800 Tubes/Case
Product NumberMTS-06-C
Axygen® 0.6 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
$265.08 per case
Added to Your Shopping Cart
Details
| Product Number | MTS-06-C |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08226504
- Quality Certificate - Lot No.06726503
- Quality Certificate - Lot No.05526502
- Quality Certificate - Lot No.02726501
- Quality Certificate - Lot No.34925000
- Quality Certificate - Lot No.34625000
- Quality Certificate - Lot No.34425000
- Quality Certificate - Lot No.34325000
- Quality Certificate - Lot No.34225000
- Quality Certificate - Lot No.33925000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.33025000
- Quality Certificate - Lot No.32925000