Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, Individual Format, NS, 96 Tubes/Rack, 10 Racks/Pack, 5 Packs/Case
产品编号MTS-11-C-R
Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
已添加至购物车
详情
| 产品编号 | MTS-11-C-R |
| Qty./Pk | 960 / Pk |
| Qty./Cs | 4800 / Cs |
| Brand | Axygen® |
| Capacity | 50 Tubes |
| Tube Style | Folin-Wu Digestion |
| Tube Shape | Cylindrical |
| Top Style | Beaded rim |
| Graduation Interval | 25 mL |
| Tolerance | 0.4 mL |
| Stopper Style | No stopper |
| O.D. | 8.61 mm |
| Length | 46.46 mm |
| Feature | Reusable |
| Graduation Range | 25 - 50 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 24326000
- 质量证书 – 批号 19526000
- 质量证书 – 批号 19426000
- 质量证书 – 批号 13226000
- 质量证书 – 批号 10626000
- 质量证书 – 批号 09626000
- 质量证书 – 批号 02226000
- 质量证书 – 批号 00926000
- 质量证书 – 批号 33525000
- 质量证书 – 批号 29525000
- 质量证书 – 批号 26125000
- 质量证书 – 批号 21225000
- 质量证书 – 批号 18425000
- 质量证书 – 批号 05925000
- 质量证书 – 批号 05825000
- 质量证书 – 批号 05125000
- 质量证书 – 批号 04325000
- 质量证书 – 批号 33824000
- 质量证书 – 批号 29224000