Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Axygen® 96-well 1.1 mL Polypropylene Cluster Tubes, 8-Tube Strip Format, NS, 12 Strips/Rack, 10 Racks/Pack, 5 Packs/Case
Product NumberMTS-11-8-C-R

Axygen® 1.1 mL 96 well Mini tubes are designed to fit an ANSI/SLAS 1-2004: Microplates - Footprint Dimensions compatible rack and are designed to be sealed with 8-strip or 12-strip plug caps.
- Available in 0.65 mL single MiniTube or 1.1 mL single MiniTube and 8-tube or 12-tube strip formats
- 96 well rack footprint compatible with Beckman Coulter®, Tecan® and other robotic workstations
- One-way lid design, in conjunction with alpha-numeric grid, ensures positive sample identification
₹31,514.17 per case
Added to Your Shopping Cart
Details
Product Number | MTS-11-8-C-R |
Qty./Pk | 120 / Pk |
Qty./Cs | 600 / Cs |
Brand | Axygen® |
Capacity | 384 Tubes |
Tube Style | Thiele melting point |
Tube Shape | Cylindrical |
Top Style | Beaded rim |
Graduations | No |
Stopper Style | No stopper |
O.D. | 25 |
Length | 150 mm (approx.) |
Feature | Reusable |
Rack | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18524000
- Quality Certificate - Lot No.16624000
- Quality Certificate - Lot No.15824000
- Quality Certificate - Lot No.15724000
- Quality Certificate - Lot No.15524000
- Quality Certificate - Lot No.14124000
- Quality Certificate - Lot No.10124000
- Quality Certificate - Lot No.09224000
- Quality Certificate - Lot No.31223000
- Quality Certificate - Lot No.16523000
- Quality Certificate - Lot No.13823000
- Quality Certificate - Lot No.31922000
- Quality Certificate - Lot No.31822000
- Quality Certificate - Lot No.26522000
- Quality Certificate - Lot No.26322000
- Quality Certificate - Lot No.22422000
- Quality Certificate - Lot No.22322000
- Quality Certificate - Lot No.18222000
- Quality Certificate - Lot No.18122000
- Quality Certificate - Lot No.18022000
- Quality Certificate - Lot No.17622000