Corning® 96 1D/2D Bar Coded Storage Tubes, 1.3 mL, With Screw Caps, Bagged, 96/Pack, 10 Packs/Case, 960 Tubes/Case
产品编号8502

A System Solution for Automated Sample Management
The 1D/2D storage line offers a superior storage solution designed to provide maximum identification.
- Temperature-resistant polypropylene storage tubes withstand a temperatures range from -100°C to +110°C.
- Maximum identification – Synchronized 2D and linear bar code along with marking spot.
- Maximum information – 14 x 14 dot 2D bar code.
- Bar code stability – Laser-etched for permanent identification.
- Compound compatibility – Universal inert polypropylene construction throughout.
- Nonsterile.
已添加至购物车
You might also be interested in
Corning® Thermoplastic Elastomer (TPE) 96 Storage Tube Septum Cap, Bulk Pack, 96/Pack, 100 Packs/Case, 9600 Caps/Case
Corning® 96 Storage Tube Screw Cap, Thermoplastic Elastomer (TPE), Bulk Pack, 96/Pack, 50 Packs/Case, 4800 Caps/Case
详情
产品编号 | 8502 |
数量/包 | 96 /包 |
数量/箱 | 960 /箱 |
品牌 | Corning® |
刻度 | 没有 |
Feature | 1D/2D Bar Code |
Sterile | Non |
Rack | Oui |
产品规格文件