Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-A
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$357.85 per case
| Product Number | MCT-150-A |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Assorted |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.20326001
- Quality Certificate - Lot No.17726022
- Quality Certificate - Lot No.17626001
- Quality Certificate - Lot No.17326083
- Quality Certificate - Lot No.13626001
- Quality Certificate - Lot No.07926001
- Quality Certificate - Lot No.02826005
- Quality Certificate - Lot No.02426020
- Quality Certificate - Lot No.02226014
- Quality Certificate - Lot No.32425001
- Quality Certificate - Lot No.29025001
- Quality Certificate - Lot No.27225009
- Quality Certificate - Lot No.26925009
- Quality Certificate - Lot No.16025148
- Quality Certificate - Lot No.16025147
- Quality Certificate - Lot No.16025146
- Quality Certificate - Lot No.05525078
- Quality Certificate - Lot No.05525077
- Quality Certificate - Lot No.05525076
- Quality Certificate - Lot No.34824001
- Quality Certificate - Lot No.33124024
- Quality Certificate - Lot No.33024045
- Quality Certificate - Lot No.30524001
- Quality Certificate - Lot No.30324013
- Quality Certificate - Lot No.30224035
- Quality Certificate - Lot No.29924001
- Quality Certificate - Lot No.29524001
- Quality Certificate - Lot No.23724030
- Quality Certificate - Lot No.23724029
- Quality Certificate - Lot No.23724028