Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-G
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | MCT-150-G |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Snap cap |
Maximum RCF | 14000 xg |
Graduations | Yes |
Graduation Interval | 0.1 mL |
Color | Green |
Sterile | No |
Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22524934
- Quality Certificate - Lot No.22024934
- Quality Certificate - Lot No.16024008
- Quality Certificate - Lot No.34923934
- Quality Certificate - Lot No.31623934
- Quality Certificate - Lot No.25923934
- Quality Certificate - Lot No.18523934
- Quality Certificate - Lot No.14723934
- Quality Certificate - Lot No.32522934
- Quality Certificate - Lot No.28422014
- Quality Certificate - Lot No.28422013
- Quality Certificate - Lot No.28322034
- Quality Certificate - Lot No.28322033
- Quality Certificate - Lot No.28322032
- Quality Certificate - Lot No.07722934
- Quality Certificate - Lot No.26021962
- Quality Certificate - Lot No.21021392
- Quality Certificate - Lot No.03421392
- Quality Certificate - Lot No.04220403
- Quality Certificate - Lot No.02820044
- Quality Certificate - Lot No.32819403
- Quality Certificate - Lot No.31119403
- Quality Certificate - Lot No.29219403
- Quality Certificate - Lot No.17219403
- Quality Certificate - Lot No.06219403
- Quality Certificate - Lot No.02819403
- Quality Certificate - Lot No.26618042
- Quality Certificate - Lot No.23618059
- Quality Certificate - Lot No.22218064
- Quality Certificate - Lot No.22118403