Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-Y

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
Product Number | MCT-150-Y |
Qty./Pk | 500 / Pk |
Qty./Cs | 5000 / Cs |
Brand | Axygen® |
Capacity | 1.5 mL |
Top Style | Snap cap |
Maximum RCF | 16700 xg |
Graduations | Yes |
刻度间隔 | 0.1 mL |
颜色 | 黄色 |
无菌 | 否 |
刻度范围 | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10225934
- Quality Certificate - Lot No.04325934
- Quality Certificate - Lot No.34724934
- Quality Certificate - Lot No.22524934
- Quality Certificate - Lot No.21624934
- Quality Certificate - Lot No.00224934
- Quality Certificate - Lot No.29123934
- Quality Certificate - Lot No.20823934
- Quality Certificate - Lot No.14623934
- Quality Certificate - Lot No.32522934
- Quality Certificate - Lot No.27022052
- Quality Certificate - Lot No.27022051
- Quality Certificate - Lot No.27022039
- Quality Certificate - Lot No.26922077
- Quality Certificate - Lot No.26922076
- Quality Certificate - Lot No.26922075
- Quality Certificate - Lot No.23422934
- Quality Certificate - Lot No.20722076
- Quality Certificate - Lot No.20722074
- Quality Certificate - Lot No.14522934
- Quality Certificate - Lot No.04522934
- Quality Certificate - Lot No.26021962
- Quality Certificate - Lot No.03321392
- Quality Certificate - Lot No.35020392
- Quality Certificate - Lot No.27220392
- Quality Certificate - Lot No.04020403
- Quality Certificate - Lot No.02820045
- Quality Certificate - Lot No.29119403
- Quality Certificate - Lot No.22519403
- Quality Certificate - Lot No.15819403