Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-175-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12826053
- Quality Certificate - Lot No.12826051
- Quality Certificate - Lot No.12826050
- Quality Certificate - Lot No.12726035
- Quality Certificate - Lot No.12726034
- Quality Certificate - Lot No.12626035
- Quality Certificate - Lot No.12626034
- Quality Certificate - Lot No.12526022
- Quality Certificate - Lot No.12426121
- Quality Certificate - Lot No.12226026
- Quality Certificate - Lot No.11326019
- Quality Certificate - Lot No.11326018
- Quality Certificate - Lot No.11226021
- Quality Certificate - Lot No.11226020
- Quality Certificate - Lot No.11126020
- Quality Certificate - Lot No.11126019
- Quality Certificate - Lot No.11026062
- Quality Certificate - Lot No.10926008
- Quality Certificate - Lot No.10826013
- Quality Certificate - Lot No.10726016
- Quality Certificate - Lot No.10626024
- Quality Certificate - Lot No.10626023
- Quality Certificate - Lot No.10526432
- Quality Certificate - Lot No.10526022
- Quality Certificate - Lot No.10526021