Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-R
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Nonpyrogenic
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€269.41 per case
| Product Number | MCT-175-R |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Red |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.07026035
- Quality Certificate - Lot No.35525432
- Quality Certificate - Lot No.31725018
- Quality Certificate - Lot No.05523433
- Quality Certificate - Lot No.21222021
- Quality Certificate - Lot No.20722039
- Quality Certificate - Lot No.20722038
- Quality Certificate - Lot No.20722037
- Quality Certificate - Lot No.20722036
- Quality Certificate - Lot No.24620433
- Quality Certificate - Lot No.24519131
- Quality Certificate - Lot No.22119029
- Quality Certificate - Lot No.21419433
- Quality Certificate - Lot No.33618062
- Quality Certificate - Lot No.22418036
- Quality Certificate - Lot No.22118077
- Quality Certificate - Lot No.26117004
- Quality Certificate - Lot No.25817003
- Quality Certificate - Lot No.19317002
- Quality Certificate - Lot No.07417001
- Quality Certificate - Lot No.13415001
- Quality Certificate - Lot No.30914003
- Quality Certificate - Lot No.30214002
- Quality Certificate - Lot No.18314001
- Quality Certificate - Lot No.18413433
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1491743R
- Quality Certificate - Lot No.1101643R
- Quality Certificate - Lot No.0251743R