Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-Y
            Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
 - Co-polymer tubes are not certified for autoclaving or boiling
 - Will withstand up to 16,700 RCF
 - Snaplock cap assures efficient seal
 - Thin membrane in cap center allows easy access to sample by syringe needle
 - RNase-/DNase-free Nonpyrogenic
 - Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
 
								Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
							Learn More
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
	Added to Your Shopping Cart
  
   Details
| Product Number | MCT-175-Y | 
| Qty./Pk | 500 / Pk | 
| Qty./Cs | 5000 / Cs | 
| Brand | Axygen® | 
| Capacity | 1.7 mL | 
| Top Style | Snap cap | 
| Maximum RCF | 16700 xg | 
| Graduations | Yes | 
| Graduation Interval | 0.1 mL | 
| Color | Yellow | 
| Sterile | No | 
| Graduation Range | 0.1 - 1.5 mL | 
Specifications Documents
      
      
	Available Certificates
- Quality Certificate - Lot No.11225432
 - Quality Certificate - Lot No.29023039
 - Quality Certificate - Lot No.25822056
 - Quality Certificate - Lot No.25522023
 - Quality Certificate - Lot No.25522022
 - Quality Certificate - Lot No.16722433
 - Quality Certificate - Lot No.16622433
 - Quality Certificate - Lot No.16522433
 - Quality Certificate - Lot No.14722433
 - Quality Certificate - Lot No.24420433
 - Quality Certificate - Lot No.08520018
 - Quality Certificate - Lot No.23819160
 - Quality Certificate - Lot No.21419433
 - Quality Certificate - Lot No.06519086
 - Quality Certificate - Lot No.01119051
 - Quality Certificate - Lot No.32018050
 - Quality Certificate - Lot No.31118067
 - Quality Certificate - Lot No.27818080
 - Quality Certificate - Lot No.22418035
 - Quality Certificate - Lot No.13818002
 - Quality Certificate - Lot No.06818001
 - Quality Certificate - Lot No.28517003
 - Quality Certificate - Lot No.15117002
 - Quality Certificate - Lot No.07117001
 - Quality Certificate - Lot No.17615433
 - Quality Certificate - Lot No.12615002
 - Quality Certificate - Lot No.09015001
 - Quality Certificate - Lot No.31014004
 - Quality Certificate - Lot No.26314118
 - Quality Certificate - Lot No.25014003