text.skipToContent text.skipToNavigation

Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,绿色,非灭菌,500支/包,10包/箱

Product NumberMCT-200-G

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Axygen® 2.0 mL MaxyClear微量离心管有多种颜色可选,可提供无菌和Maxymum Recovery® 表面离心管。所有Axygen Snaplock微量离心管均具有便于标记的磨砂盖表面以及便于书写的侧面磨砂标记区,且管盖中心带有穿孔口。

  • 可承受的最大RCF为14,000xg
  • Snaplock盖可确保有效密封
  • 管盖中心有薄膜,便于注射器针头插入取样
  • 不含RNase/DNase,无热原


生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。


¥1,040.17 per case

Details
Product Number   MCT-200-G
数量/包   500 /包  
数量/箱   5000 /箱  
品牌   Axygen®  
容量   2 mL  
顶部式样   弹扣盖  
最高RCF   16700 xg  
刻度   是  
Graduation Interval   0.25 mL  
Color   Green  
Sterile   No  
Graduation Range   0.1 - 2 mL  
Specifications Documents