Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C-S
Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | MCT-500-C-S |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726135
- Quality Certificate - Lot No.25326038
- Quality Certificate - Lot No.25226042
- Quality Certificate - Lot No.25126038
- Quality Certificate - Lot No.24026034
- Quality Certificate - Lot No.23926033
- Quality Certificate - Lot No.23826049
- Quality Certificate - Lot No.23626131
- Quality Certificate - Lot No.23626130
- Quality Certificate - Lot No.23626129
- Quality Certificate - Lot No.23626120
- Quality Certificate - Lot No.23626119
- Quality Certificate - Lot No.14826004
- Quality Certificate - Lot No.14726004
- Quality Certificate - Lot No.14626005
- Quality Certificate - Lot No.14526044
- Quality Certificate - Lot No.14226011
- Quality Certificate - Lot No.14126041
- Quality Certificate - Lot No.14126009
- Quality Certificate - Lot No.14026037
- Quality Certificate - Lot No.08926065
- Quality Certificate - Lot No.08426060
- Quality Certificate - Lot No.08326071
- Quality Certificate - Lot No.08226108
- Quality Certificate - Lot No.31625029
- Quality Certificate - Lot No.31525024
- Quality Certificate - Lot No.31425055
- Quality Certificate - Lot No.31325024