Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Low Binding Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 250/Case
Product Number3207
These Costar® 1.7 mL low binding microcentrifuge tubes feature a bonded polymer technology that reduces protein and nucleic acid binding, resulting in better sample recovery. They are made of natural (uncolored) polypropylene and are RNase-/DNase-free. -Supplied nonsterile and are autoclavable. -External graduations and frosted writing spot for easy sample identification. -Positive seal design allows for repeated opening and closing. -Flat cap surface for convenient labeling. -Withstands a maximum RCF of 17,000xg
Added to Your Shopping Cart
Details
| Product Number | 3207 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 250 / Cs |
| Brand | Corning® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726000
- Quality Certificate - Lot No.23226000
- Quality Certificate - Lot No.23126000
- Quality Certificate - Lot No.22926000
- Quality Certificate - Lot No.22626000
- Quality Certificate - Lot No.20926000
- Quality Certificate - Lot No.20326000
- Quality Certificate - Lot No.17726000
- Quality Certificate - Lot No.17526000
- Quality Certificate - Lot No.15326000
- Quality Certificate - Lot No.13426000
- Quality Certificate - Lot No.13326000
- Quality Certificate - Lot No.10626000
- Quality Certificate - Lot No.09126000
- Quality Certificate - Lot No.05826000
- Quality Certificate - Lot No.05626000
- Quality Certificate - Lot No.02926000
- Quality Certificate - Lot No.02826000
- Quality Certificate - Lot No.00226000
- Quality Certificate - Lot No.36425000
- Quality Certificate - Lot No.32225000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.29025000
- Quality Certificate - Lot No.28825000
- Quality Certificate - Lot No.25525000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.19725000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.16225000