Costar® 2.0 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 1000/Case
Product Number3213
These 3213 Costar® 2.0 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- 2.0 mL microcentrifuge tubes supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing of the tubes' snap cap
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
Added to Your Shopping Cart
Details
| Product Number | 3213 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Corning® |
| Capacity | 2 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| 特長 | ディスポーザブル |
Specifications Documents