Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 5000/Case
Product Number3621
These Costar® 1.7 mL microcentrifuge tubes are made of natural (uncolored) polypropylene and are RNase-/DNase-free.
- 5000/Case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
Added to Your Shopping Cart
Details
| Product Number | 3621 |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Corning® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12626000
- Quality Certificate - Lot No.10326000
- Quality Certificate - Lot No.10026000
- Quality Certificate - Lot No.09626000
- Quality Certificate - Lot No.08226000
- Quality Certificate - Lot No.06826000
- Quality Certificate - Lot No.06326000
- Quality Certificate - Lot No.05926000
- Quality Certificate - Lot No.05426000
- Quality Certificate - Lot No.05126000
- Quality Certificate - Lot No.04326000
- Quality Certificate - Lot No.04226000
- Quality Certificate - Lot No.01526000
- Quality Certificate - Lot No.01426000
- Quality Certificate - Lot No.35025000
- Quality Certificate - Lot No.34925000
- Quality Certificate - Lot No.34525000
- Quality Certificate - Lot No.33725000
- Quality Certificate - Lot No.33625000
- Quality Certificate - Lot No.33525000
- Quality Certificate - Lot No.30025000
- Quality Certificate - Lot No.29725000
- Quality Certificate - Lot No.28225000
- Quality Certificate - Lot No.28125000
- Quality Certificate - Lot No.26125000
- Quality Certificate - Lot No.26025000
- Quality Certificate - Lot No.21725000