Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Costar® 1.7 mL Snap Cap Microcentrifuge Tube, Polypropylene, Rainbow Colors, Nonsterile, 500/Case
Product Number3622
These Costar® 1.7 mL microcentrifuge tubes are made of colored polypropylene and are RNase-/DNase-free.
- Rainbow pack includes one bag each of blue, green, yellow, red and orange tubes.
- 500/case
- Supplied nonsterile and are autoclavable
- External graduations and frosted writing spot for easy sample identification
- Positive seal design allows for repeated opening and closing
- Flat cap surface for convenient labeling
- Withstands a maximum RCF of 17,000xg
Added to Your Shopping Cart
Details
| Product Number | 3622 |
| Qty./Pk | 100 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Corning® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Rainbow |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Rainbow |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12026000
- Quality Certificate - Lot No.07026000
- Quality Certificate - Lot No.06226000
- Quality Certificate - Lot No.01626000
- Quality Certificate - Lot No.35325000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.27425000
- Quality Certificate - Lot No.23925000
- Quality Certificate - Lot No.20625000
- Quality Certificate - Lot No.17625000
- Quality Certificate - Lot No.14925000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.09725000
- Quality Certificate - Lot No.08525000
- Quality Certificate - Lot No.05225000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.00325000
- Quality Certificate - Lot No.35424000
- Quality Certificate - Lot No.33124000
- Quality Certificate - Lot No.31124000
- Quality Certificate - Lot No.28424000
- Quality Certificate - Lot No.23424000