The rims on these dishes are reinforced and fire polished to reduce chipping. Will withstand repeated sterilization (wet or dry). Ideal for storage and crystallization.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
The rims on these dishes are reinforced and fire polished to reduce chipping. Will withstand repeated sterilization (wet or dry). Ideal for storage and crystallization.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3140-100 | PYREX® 100x50 mm Crystallizing Dish | 6 / Pk | 18 / Cs | PYREX® | N/A | per case | |
| 3140-125 | PYREX® 125x65 mm Crystallizing Dish | 4 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 3140-150 | PYREX® 150x75 mm Crystallizing Dish | 4 / Pk | 8 / Cs | PYREX® | N/A | per case | |
| 3140-170 | PYREX® 170x90 mm Crystallizing Dish | 2 / Pk | 8 / Cs | PYREX® | N/A | per case | |
| 3140-190 | PYREX® 190x100 mm Crystallizing Dish | 2 / Pk | 6 / Cs | PYREX® | N/A | per case | |
| 3140-70 | PYREX® 70x50 mm Crystallizing Dish | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 3140-80 | PYREX® 80x40 mm Crystallizing Dish | 6 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 3140-90 | PYREX® 90x50 mm Crystallizing Dish | 6 / Pk | 18 / Cs | PYREX® | $514.03 | per case |