text.skipToContent text.skipToNavigation

Corning® BioCoat® Collagen I-coated Flasks

E-mail

Collagen I, found in most tissues and organs, is most plentiful in dermis, tendon, and bone. It is an integral part of the framework that holds cells and tissues together and has been recognized as a useful matrix for improving cell culture. in vitro use of collagen can exert effects on the adherence, morphology, growth, migration, and differentiation of a variety of cell types.

Applications include:

  • Promotion of cell attachment and spreading
  • Rapid expansion of cell populations
  • Serum-free or reduced serum culture
  • Cell adhesion assays
  • Improving survival of primary cells in culture

Source

  • Rat tail tendon
  • Quality Control

    • Tested for ability to promote attachment and spreading of HT-1080 human fibrosarcoma cells
    • Tested and found negative for bacteria and fungi
    • Collagen I purity >90% by SDS-PAGE

    Storage

  • 4°C to 30°C under dry conditions.

  • Products

    Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
    354484 Corning® BioCoat® Collagen I 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   10 / Pk     10 / Cs     Corning®   €135.30 per case
    354485 Corning® BioCoat® Collagen I 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   99,69 € per case
    354486 Corning® BioCoat® Collagen I 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap   5 / Pk     5 / Cs     Corning®   120,99 € per case
    354487 Corning® BioCoat® Collagen I 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap N/A per case
    356484 Corning® BioCoat® Collagen I 25cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    356485 Corning® BioCoat® Collagen I 75cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    356486 Corning® BioCoat® Collagen I 150cm² Rectangular Canted Neck Cell Culture Flask with Vented Cap N/A per case
    356487 Corning® BioCoat® Collagen I 175cm² Rectangular Straight Neck Cell Culture Flask with Vented Cap N/A per case