Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 150 mL Easy Grip Polystyrene Storage Bottles with 45 mm Caps
Product Number431175
Corning® disposable polystyrene bottles are ideal for storage of media, buffers and other aqueous solutions.
- Easy grip sides facilitate handling
- 45 mm polyethylene plug seal cap provides an airtight seal
- Sterile, nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 431175 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 150 mL |
| Neck Style | Wide Mouth |
| Top Style | Threaded |
| Cap Style | Plug seal |
| Cap Material | High density polyethylene |
| Bottle Shape | Cylindrical |
| Cap Color | Orange |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Sterile | Yes |
| Application | Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32725016
- Quality Certificate - Lot No.31125015
- Quality Certificate - Lot No.27425014
- Quality Certificate - Lot No.27225013
- Quality Certificate - Lot No.23225012
- Quality Certificate - Lot No.23025011
- Quality Certificate - Lot No.19925010
- Quality Certificate - Lot No.13625009
- Quality Certificate - Lot No.13325008
- Quality Certificate - Lot No.13025007
- Quality Certificate - Lot No.09925006
- Quality Certificate - Lot No.09625005
- Quality Certificate - Lot No.05925004
- Quality Certificate - Lot No.00825003
- Quality Certificate - Lot No.00525002
- Quality Certificate - Lot No.00225001
- Quality Certificate - Lot No.31724011
- Quality Certificate - Lot No.31624010
- Quality Certificate - Lot No.31424009
- Quality Certificate - Lot No.26924008
- Quality Certificate - Lot No.26724007
- Quality Certificate - Lot No.22324006
- Quality Certificate - Lot No.21924005
- Quality Certificate - Lot No.21724004
- Quality Certificate - Lot No.17124509
- Quality Certificate - Lot No.16524508
- Quality Certificate - Lot No.16224507
- Quality Certificate - Lot No.13224506
- Quality Certificate - Lot No.13124505
- Quality Certificate - Lot No.12824503