Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 30 mL八角PET储液瓶,带31.7 mm螺旋盖,无菌
Product Number431729

聚对苯二甲酸乙二醇酯 (PET) 储液瓶适用于培养基、生物制剂和其他水溶液的储存和取样。其由PET树脂制成,重量轻、抗裂,且如玻璃般透明。 特性:
- 在外包装袋内采用双层便捷的收缩薄膜托盘包装,可确保清洁
- 抗裂、符合人体工程学且易于使用,可替代玻璃瓶
- 已灭菌,SAL达到10⁻⁶,且经认证无热原。
- 防漏防启封31.7mm HDPE螺旋盖
- 模制刻度,便于准确测量
- 符号USP VI级规定,经验证无细胞毒性、无溶血性
Added to Your Shopping Cart
Details
Product Number | 431729 |
Qty./Cs | 120 / Cs |
Brand | Corning® |
Packaging Format | 12 Bottles/Tray |
Capacity | 30 mL |
Cap Style | Screw cap |
Cap Material | High density polyethylene |
Cap Color | Natural |
Graduation Interval | 10 mL |
Height | 61 mm (approx.) |
Cross Section | 38mm (approx) |
Sterile | Yes |
Graduation Range | 10 - 30 mL |
Application | Environmental and Water Testing Food and Beverage Testing Pharmaceutical Quality Control and Life Sciences |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.924416
- Quality Certificate - Lot No.923283
- Quality Certificate - Lot No.892781
- Quality Certificate - Lot No.844590
- Quality Certificate - Lot No.843857
- Quality Certificate - Lot No.829353
- Quality Certificate - Lot No.822168
- Quality Certificate - Lot No.812681
- Quality Certificate - Lot No.810806
- Quality Certificate - Lot No.802555
- Quality Certificate - Lot No.796167
- Quality Certificate - Lot No.794565
- Quality Certificate - Lot No.780448
- Quality Certificate - Lot No.745464
- Quality Certificate - Lot No.740562
- Quality Certificate - Lot No.738368
- Quality Certificate - Lot No.707482
- Quality Certificate - Lot No.701312
- Quality Certificate - Lot No.662339
- Quality Certificate - Lot No.644964
- Quality Certificate - Lot No.629207
- Quality Certificate - Lot No.574301
- Quality Certificate - Lot No.513481
- Quality Certificate - Lot No.467209