Corning® PET Bottle, 500 mL, Graduated, IATA-Valdiated Screw Cap, Sterile, Pre-Assembled, 12/Tray
产品编号432333
(This is the suggested replacement for P500B-12 and P500B-31.)
Polyethylene terephthalate (PET) bottles are ideal for storage and sampling of media, biologicals, and other aqueous solutions. The PET resin makes the bottle lightweight, break-resistant and as transparent as glass.
Features:
- Packaged in two convenient, shrink-wrapped trays within an outer bag to assure cleanliness
- Break-resistant bottles are an ergonomic and easy to handle alternative to glass
- Bottles are sterilized to 10⁻⁶ SAL and nonpyrogenic
- Leakproof screw cap is validated against IATA standards for air shipments
- Molded graduations for accurate measurements
- USP Class VI compliant bottles are validated noncytotoxic and nonhemolytic
已添加至购物车
详情
| 产品编号 | 432333 |
| Qty./Pk | 12 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Bottle Style | Storage |
| Top Style | Screw cap |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Bottle Shape | Octagonal |
| Packaging | Wrapped tray |
| Cap Diameter | 31.7 mm |
| Cap Color | Natural |
| Color | Clear |
| Neck I.D. | 31.7 mm |
| Graduation Interval | 50 mL |
| Bottle Feature | Graduated |
| Feature | Disposable |
| Height With Handle | 170 mm |
| Neck O.D. | 34.7 mm |
| Sterile | Yes |
| Graduation Range | 50 - 500 mL |
产品规格文件
可用的证书
- 质量证书 – 批号 29225003
- 质量证书 – 批号 13825002
- 质量证书 – 批号 04825001
- 质量证书 – 批号 29924002
- 质量证书 – 批号 915189
- 质量证书 – 批号 901991
- 质量证书 – 批号 877987
- 质量证书 – 批号 877348
- 质量证书 – 批号 876944
- 质量证书 – 批号 848801
- 质量证书 – 批号 833129
- 质量证书 – 批号 833128
- 质量证书 – 批号 831099
- 质量证书 – 批号 831098
- 质量证书 – 批号 802943
- 质量证书 – 批号 800796
- 质量证书 – 批号 800795
- 质量证书 – 批号 800794
- 质量证书 – 批号 800793
- 质量证书 – 批号 795629
- 质量证书 – 批号 795026
- 质量证书 – 批号 793939
- 质量证书 – 批号 793938
- 质量证书 – 批号 793937
- 质量证书 – 批号 793936
- 质量证书 – 批号 748886
- 质量证书 – 批号 746473
- 质量证书 – 批号 725870
- 质量证书 – 批号 725869
- 质量证书 – 批号 718719