Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L Single Metric Scale Cylinders, Serialized/Certified Class A, Standard Taper Stopper, White Graduations, TC
Product Number3002-1L
These 1L PYREX® Class A graduated cylinders are calibrated "to contain" (TC) in accordance with ASTM E-1272 and ASTM E-542. Each cylinder is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Useful as a mixing cylinder. Graduation markings are in durable white enamel. Each features a PYREX® No. 32 Standard Taper stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-32.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 3002-1L |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 1000 mL |
| Cylinder Feature | Serialized/Certified Class A |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 10 mL |
| Height | 520 mm (approx.) |
| O.D. | 64 mm (approx.) |
| Standard Taper Stopper No. | 32 |
| Sterile | No |
| Stopper Style | Hollow glass |
| Tolerance | 3 mL |
| Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.25226032
- Quality Certificate - Lot No.20226064
- Quality Certificate - Lot No.12426036
- Quality Certificate - Lot No.30825103
- Quality Certificate - Lot No.30225019
- Quality Certificate - Lot No.24825037
- Quality Certificate - Lot No.18525031
- Quality Certificate - Lot No.31324036
- Quality Certificate - Lot No.29924010
- Quality Certificate - Lot No.01624022
- Quality Certificate - Lot No.29223003
- Quality Certificate - Lot No.14423025
- Quality Certificate - Lot No.06523333
- Quality Certificate - Lot No.34022045
- Quality Certificate - Lot No.30522079
- Quality Certificate - Lot No.26821002
- Quality Certificate - Lot No.18821014
- Quality Certificate - Lot No.13321029
- Quality Certificate - Lot No.29420055
- Quality Certificate - Lot No.21620024
- Quality Certificate - Lot No.20220008
- Quality Certificate - Lot No.10820059
- Quality Certificate - Lot No.04420043
- Quality Certificate - Lot No.02420036
- Quality Certificate - Lot No.21719044
- Quality Certificate - Lot No.18719015
- Quality Certificate - Lot No.17819080
- Quality Certificate - Lot No.05219077
- Quality Certificate - Lot No.34718031
- Quality Certificate - Lot No.18518026