text.skipToContent text.skipToNavigation

PYREX® 25 mL Economy Grade Burets with Replaceable PTFE Stopcock

Product Number2116-25

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


These economical 25 mL PYREX® burets are designed to reduce replacement costs by using replaceable components. These sturdy burets have tooled tops and bottoms and white enamel graduations. The replaceable screw thread locking the Polytetrafluorethylene (PTFE) stopcock with ground tip is compatible with 2116 buret bodies. The 2116-GTO2 replaceable tip has a ground end which provides a better grip and helps prevent the tip from falling out.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   2116-25
Qty./Pk   2 / Pk  
Qty./Cs   6 / Cs  
Brand   PYREX®  
Buret Feature   Economy  
Capacity   25 mL  
Graduation Interval   0.1 mL  
Height   450 mm (approx.)  
O.D.   14 mm (approx.)  
Stopcock Style   Replaceable PTFE assembly  
Tolerance   0.06 mL  
Specifications Documents