text.skipToContent text.skipToNavigation

PYREX® 50 mL Class A Buret with Product Standard PTFE Stopcock Plug

Product Number2103-50

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


The capacity tolerance on this Class A 50 mL PYREX® buret is established by ASTM E-287 and is calibrated in accordance with ASTM E-542. Tips are carefully drawn from accurate bore tubing to insure proper drainage rates. This buret has colored markings, fine, sharp lines and large easy-to-read numbers. The stopcock barrel has a smooth micro-finish to assure leak-resistant performance. Each buret is supplied with a dust cover. All sizes are furnished with a 2mm bore Product Standard PTFE (Polytetrafluorethylene) stopcock plug. For a replacement PTFE stopcock plug only, see No. 7681-2.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Details
Product Number   2103-50
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Buret Feature   Class A  
Capacity   50 mL  
Graduation Interval   0.1 mL  
Height   750 mm (approx.)  
O.D.   14 mm (approx.)  
Stopcock Bore No.   2  
Stopcock Style   Straight bore PTFE  
Tolerance   0.05 mL  
Specifications Documents