PYREX® 500 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock
Product Number2094-500
These 500 mL PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. They are used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance. For replacement stopcock plug only, see No. 7681.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 2094-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 500 mL |
| Graduation Interval | 5 mL |
| Height | 675 mm (approx.) |
| O.D. | 41 mm (approx.) |
| Stopcock Bore No. | 4 |
| Stopcock Style | Straight bore PTFE |
| Tolerance | 2.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20625009
- Quality Certificate - Lot No.10525168
- Quality Certificate - Lot No.09724010
- Quality Certificate - Lot No.02323084
- Quality Certificate - Lot No.05622001
- Quality Certificate - Lot No.20521009
- Quality Certificate - Lot No.14921017
- Quality Certificate - Lot No.02621012
- Quality Certificate - Lot No.28920006
- Quality Certificate - Lot No.23720036
- Quality Certificate - Lot No.06320200
- Quality Certificate - Lot No.31119024
- Quality Certificate - Lot No.21219016
- Quality Certificate - Lot No.04419001
- Quality Certificate - Lot No.32618043
- Quality Certificate - Lot No.29718202
- Quality Certificate - Lot No.20218017
- Quality Certificate - Lot No.28517044
- Quality Certificate - Lot No.06517012
- Quality Certificate - Lot No.05817001
- Quality Certificate - Lot No.34116231
- Quality Certificate - Lot No.00614001
- Quality Certificate - Lot No.30113001
- Quality Certificate - Lot No.23813001
- Quality Certificate - Lot No.16513001
- Quality Certificate - Lot No.29111006
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.03106001
- Quality Certificate - Lot No.031060001