text.skipToContent text.skipToNavigation

PYREX® 25 mL Buret with White Enamel Markings, with Dual Rotaflo® Stopcocks

Product Number2110-25

E-mail

Buret with automatic zero, Rotaflo dual stopcock. The dual stopcock helps eliminate titration errors.


Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


Server Error Page | Life Sciences Denmark Business Site | Corning
text.skipToContent text.skipToNavigation

We're sorry that the page you requested cannot be displayed right now.

We're experiencing some technical difficulties with our site and are working to get it back up and running quickly.
Thank you for your patience while we resolve this issue. Please check back with us soon.

Reference token: f7f29448-1b69-4635-9f1f-d550721ab8a5

Details
Product Number   2110-25
Qty./Pk   1 / Pk  
Qty./Cs   1 / Cs  
Brand   PYREX®  
Buret Feature   Dual stopcock  
Capacity   25 mL  
GP Plug   3  
Graduation Interval   0.1 mL  
Height   560 mm (approx.)  
O.D.   12 mm (approx.)  
Stopcock Style   Rotaflo PTFE  
Tolerance   0.06 mL  
Specifications Documents