Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Polypropylene Centrifuge Tube with Plug Seal Cap and Dip Tube, Sterile, 1 per bag, 2 per case
Product Number11750
 
            Corning® 500 mL polypropylene (PP) Sterile Closed System centrifuge tubes arrive individually double bagged and pre-assembled. The caps have two ports: one port ends in a 0.2 µm filter, and the other port is chemically resistant, heat sealable flexible tubing, ending in a male Luer. Dip tubes, where available, reach all the way to the bottom of the flask for easy aseptic transfer during your liquid handling process.
These centrifuge tubes are ideal for applications requiring large volume centrifugation. Please check our Technical Information Listing for information on the physical and chemical properties of Corning plastic centrifuge tubes as well as important suggestions for safe use.
- Support cushions (Catalog No. 431124 for 500) must be used with this product unless the centrifuge rotor has appropriate V-bottom cushions.
- High Density Polyethylene plug seal caps
- Maximum RCF of 6,000xg.
- Tubes are sterile and nonpyrogenic
- Extra cap is included for centrifugation
Learn More
 
						One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
| Product Number | 11750 | 
| Qty./Pk | 1 / Pk | 
| Qty./Cs | 2 / Cs | 
| Brand | Corning® | 
| Tube Style | Centrifuge | 
| Bottom Style | Conical | 
| Neck Style | Short | 
| Top Style | Threaded | 
| Cap Style | Plug seal | 
| Cap Material | High density polyethylene | 
| Cap Color | Orange | 
| Graduations | No | 
| Capacity | 500 mL | 
| Sterile | Yes | 
- Quality Certificate - Lot No.27825004
- Quality Certificate - Lot No.26125034
- Quality Certificate - Lot No.21725014
- Quality Certificate - Lot No.19725042
- Quality Certificate - Lot No.16925033
- Quality Certificate - Lot No.16425008
- Quality Certificate - Lot No.15925018
- Quality Certificate - Lot No.13925032
- Quality Certificate - Lot No.13525061
- Quality Certificate - Lot No.13525019
- Quality Certificate - Lot No.07625063
- Quality Certificate - Lot No.04825034
- Quality Certificate - Lot No.01125014
- Quality Certificate - Lot No.33624009
- Quality Certificate - Lot No.31824038
- Quality Certificate - Lot No.28624014
- Quality Certificate - Lot No.28324036
- Quality Certificate - Lot No.25524027
- Quality Certificate - Lot No.21224039
- Quality Certificate - Lot No.20624057
- Quality Certificate - Lot No.16924041
- Quality Certificate - Lot No.13724036
- Quality Certificate - Lot No.11524043
- Quality Certificate - Lot No.08124060
- Quality Certificate - Lot No.04424009
- Quality Certificate - Lot No.01824026
- Quality Certificate - Lot No.30823008
- Quality Certificate - Lot No.29123046
- Quality Certificate - Lot No.28523006
- Quality Certificate - Lot No.25823020