Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 50 mL High Clarity PP Centrifuge Tube, Conical Bottom, Sterile, 25/Bag, 500/Case
Product Number352070
Falcon® 50 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 16,000 RCF rating. These sterile tubes are packaged 25 to a bag and 500 to a case. RNase/DNase-free.
- Approximate dimensions: 30mm O.D.; 115mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene flat-top screw cap allows one hand manipulation and provides a level writing area
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
Added to Your Shopping Cart
Details
| Product Number | 352070 |
| Qty./Pk | 25 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 50 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 16000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Flat top |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 30 |
| Length | 115 mm |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.20226601
- Quality Certificate - Lot No.19726601
- Quality Certificate - Lot No.19526032
- Quality Certificate - Lot No.19126601
- Quality Certificate - Lot No.19126053
- Quality Certificate - Lot No.19026029
- Quality Certificate - Lot No.18926026
- Quality Certificate - Lot No.18826601
- Quality Certificate - Lot No.18826027
- Quality Certificate - Lot No.18726109
- Quality Certificate - Lot No.18326601
- Quality Certificate - Lot No.18326022
- Quality Certificate - Lot No.18126003
- Quality Certificate - Lot No.18026046
- Quality Certificate - Lot No.17926002
- Quality Certificate - Lot No.17826003
- Quality Certificate - Lot No.17726601
- Quality Certificate - Lot No.17626023
- Quality Certificate - Lot No.17326601
- Quality Certificate - Lot No.16926601
- Quality Certificate - Lot No.16526601
- Quality Certificate - Lot No.16326016
- Quality Certificate - Lot No.16226023
- Quality Certificate - Lot No.16126033
- Quality Certificate - Lot No.16026602
- Quality Certificate - Lot No.15926104
- Quality Certificate - Lot No.15726601
- Quality Certificate - Lot No.15626046
- Quality Certificate - Lot No.15226601
- Quality Certificate - Lot No.14826601