Falcon® 15 mL High Clarity PP Centrifuge Tube, Conical Bottom, with Dome Seal Screw Cap, Sterile, 50/Bag, 500/Case
产品编号352096
Falcon® 15 mL high-clarity polypropylene (PP) conical centrifuge tubes have a 12,000 RCF rating. The tubes come with polyethylene dome seal screw caps. The sterile tubes are packaged 50 per bag and 500 per case. RNase/DNase-free.
- Approximate dimensions: 17mm O.D.; 120mm length
- Sterilized by gamma irradiation, noncytotoxic and nonpyrogenic
- Dark blue printed graduations and white writing patch
- Polyethylene dome-seal screw cap offers positive seal over full circumference
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 352096 |
| Qty./Pk | 50 / Pk |
| Qty./Cs | 500 / Cs |
| Brand | Falcon® |
| Capacity | 15 mL |
| Tube Style | Centrifuge |
| Bottom Style | Conical |
| Maximum RCF | 12000 xg |
| Graduations | Yes |
| Graduation Interval | 2.5 mL |
| Color | Clear |
| Cap Style | Dome seal screw cap |
| Cap Material | Polyethylene |
| Cap Color | Blue |
| Sterile | Yes |
| Self Standing | No |
| O.D. | 17 |
| Length | 120 mm |
| Rack | No |
| Application | Diagnostics |
| Product Material | Polypropylene |
产品规格文件
可用的证书
- 质量证书 – 批号 08726601
- 质量证书 – 批号 07526601
- 质量证书 – 批号 06926601
- 质量证书 – 批号 06526601
- 质量证书 – 批号 06226601
- 质量证书 – 批号 05426032
- 质量证书 – 批号 05226013
- 质量证书 – 批号 05126013
- 质量证书 – 批号 05026002
- 质量证书 – 批号 04826004
- 质量证书 – 批号 03726601
- 质量证书 – 批号 03226601
- 质量证书 – 批号 02826019
- 质量证书 – 批号 02726601
- 质量证书 – 批号 02726022
- 质量证书 – 批号 02626047
- 质量证书 – 批号 02526025
- 质量证书 – 批号 02126007
- 质量证书 – 批号 01426601
- 质量证书 – 批号 00926601
- 质量证书 – 批号 00526021
- 质量证书 – 批号 00426601
- 质量证书 – 批号 36125601
- 质量证书 – 批号 35425601
- 质量证书 – 批号 34825601
- 质量证书 – 批号 34425004
- 质量证书 – 批号 34325601
- 质量证书 – 批号 34325005
- 质量证书 – 批号 34025601
- 质量证书 – 批号 33625013