text.skipToContent text.skipToNavigation

Axygen® 200 µL Pipette Tips, Yellow, Stack Rack, Sterile, 10000/Case, 1000/Pack

Product NumberPT-200-Y-STK-S

E-mail

This is the suggested replacement for T-200-Y-STK-S.


The Axygen Universal Fit pipette tips offering has been redesigned to deliver improved pipettor compatibility, durable hinged racks, and a complete list of options from 10 μL to 1200 μL. Featuring tips with extended length, wide bore designs for viscous solutions, and our proprietary MaxRecovery+™ Technology, Axygen Universal Fit pipette tips are sure to meet and exceed your liquid handling expectations. Each item features the claims listed below.

  • RNase-/DNase-free
  • Human DNA-free
  • Non-Pyrogenic
  • ATP-free
  • Made in facility that complies with current revision of ISO 9001 standard
  • Stack Rack design saves bench space by fitting 1000 tips into footprint of regular pipette tip rack


  • Fr. 632.15 per case

    Details
    Product Number   PT-200-Y-STK-S
    Qty./Cs   10000 / Cs  
    Brand   Axygen®  
    Packaging Format   200 Tips/Deck, 5 Decks/Pack, 10 Packs/Case  
    Capacity   200 µL  
    Volume Range   1 - 200 µL  
    Filter   No  
    Sterile   Yes  
    Autoclavable   Yes  
    Product Material   Polypropylene  
    Color   Yellow  
    Specifications Documents
    Available Certificates