Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 10 µL Maxymum Recovery® Microvolume Pipette Tips, Non-Filtered, Clear, Long Length, Bulk Pack, 1000/Pack, 20000/Case
Product NumberTXL-10-L
This item will be discontinued in mid-2026 in North America and EMEA only. Suggested Replacement: PTXL-10-L. It will remain available in all other regions.
Axygen Universal Tips are designed to fit a wide variety of single and multi-channel pipettors, compatible with most popular brands of pipettors. These polypropylene tips are nonpyrogenic and RNase-/DNase-free. They are available in Maxymum Recovery, beveled, nonsterile, sterile, non-filtered, and other features for specialized applications. Flexible walls and a series of internal sealing rings ensure a secure fit with less force required to load and eject.
- These polypropylene tips are RNase-/DNase-free
- Nonpyrogenic
- Microvolume
- Maxymum Recovery technology for ultra-low retention and high yield
- Compatible with Eppendorf® pipettors
- Eppendorf® is a registered trademark of Eppendorf SE
| Product Number | TXL-10-L |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 20000 / Cs |
| Brand | Axygen® |
| Packaging Format | 1,000 Tips/Pk, 20 Packs/Cs |
| Capacity | 20 µL |
| Volume Range | 0.1 - 10 µL |
| Filter | No |
| Sterile | No |
| Autoclavable | Yes |
| Color | Clear |
- Quality Certificate - Lot No.12526144
- Quality Certificate - Lot No.09626144
- Quality Certificate - Lot No.08926144
- Quality Certificate - Lot No.04326144
- Quality Certificate - Lot No.03826144
- Quality Certificate - Lot No.20625144
- Quality Certificate - Lot No.20125144
- Quality Certificate - Lot No.17825144
- Quality Certificate - Lot No.09325144
- Quality Certificate - Lot No.30924144
- Quality Certificate - Lot No.30224144
- Quality Certificate - Lot No.06023427
- Quality Certificate - Lot No.33922427