text.skipToContent text.skipToNavigation

Corning® 0.1-10 µL Microvolume Racked Pipette Tips, (Fits Gilson® and Other Ultra-Micropipettors), Graduated, Natural, Sterile, 96 Tips/Rack, 10 Racks/Case, 960 Tips/Case

Product Number4894

E-mail
Corning® polypropylene microvolume pipette tips provide accurate, reliable performance in the 0.1-10 µL range and are designed for use with Gilson® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipette Tip Compatibility Guide for additional pipette tip fit information. All racked tips are RNase-/DNase-free and nonpyrogenic. Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$134.57 per case

Details
Product Number   4894
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   10 µL  
Volume Range   0.1 - 10 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents