text.skipToContent text.skipToNavigation

Corning® 0.5-10 µL Microvolume Bulk Packed Pipet Tips, (Fits Eppendorf® and Other Ultra-Micropipettors), Natural, Nonsterile, 1,000 Tips/Bag, 10,000 Tips/Case

Product Number4901

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More
E-mail


Corning® polypropylene microvolume pipet tips provide accurate, reliable performance in the 0.5-10 µL range and are designed for use with Eppendorf® and other popular ultra-micropipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

  • Eppendorf® is a registered trademark of Eppendorf SE.


Bulk handheld tips use on average 87% less resin than their pre-racked alternatives.


Details
Product Number   4901
Qty./Pk   1000 / Pk  
Qty./Cs   10000 / Cs  
Brand   Corning®  
Tip Format   Bulk pack  
Capacity   10 µL  
Volume Range   0.5 - 10 µL  
Filter   No  
Sterile   No  
Autoclavable   Yes  
Color   Natural  
Feature   Disposable  
Specifications Documents