Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DeckWorks 0.1 - 10 µL Pipet Tips, Graduated, Natural, Nonsterile, Polypropylene, 1000 Tips/Bag, 10,000 Tips/Case
Product Number4110
Learn More
Corning DeckWorks bulk pipet tips are compatible with DeckWorks racks and packaged in resealable polyethylene bags. Tip sizes include 10 µL, 200 µL and 1000 µL and offer maximum savings.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
Bulk handheld tips use on average 90% less resin than their pre-racked alternatives.
$349.44 per case
Product Number | 4110 |
Qty./Pk | 1000 / Pk |
Qty./Cs | 10000 / Cs |
Brand | Corning® |
Tip Format | Bulk pack |
Capacity | 10 µL |
Volume Range | 0.1 - 10 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
Color | Natural |
Feature | Disposable |
- Quality Certificate - Lot No.32724000
- Quality Certificate - Lot No.32624000
- Quality Certificate - Lot No.31724000
- Quality Certificate - Lot No.31324000
- Quality Certificate - Lot No.29524000
- Quality Certificate - Lot No.28424000
- Quality Certificate - Lot No.27524000
- Quality Certificate - Lot No.26724000
- Quality Certificate - Lot No.26424000
- Quality Certificate - Lot No.26024000
- Quality Certificate - Lot No.23624000
- Quality Certificate - Lot No.22924000
- Quality Certificate - Lot No.21524000
- Quality Certificate - Lot No.19424000
- Quality Certificate - Lot No.06724000
- Quality Certificate - Lot No.04724000
- Quality Certificate - Lot No.03124000
- Quality Certificate - Lot No.02224000
- Quality Certificate - Lot No.01124000
- Quality Certificate - Lot No.35423000
- Quality Certificate - Lot No.35323000
- Quality Certificate - Lot No.34823000
- Quality Certificate - Lot No.33223000
- Quality Certificate - Lot No.32423000
- Quality Certificate - Lot No.31723000
- Quality Certificate - Lot No.31023000
- Quality Certificate - Lot No.26323000
- Quality Certificate - Lot No.25423000
- Quality Certificate - Lot No.24823000
- Quality Certificate - Lot No.24123000