text.skipToContent text.skipToNavigation

Corning® 1-200 µL Universal Fit Racked Pipet Tips, Yellow, Sterile, 10 Racks/Case, 960 Tips/Case

Product Number4860

E-mail

Corning® Universal Fit racked polypropylene pipet tips are designed to assure a reliable fit with all major brand pipettors. Please check our Technical Information Listing on our Pipet Tip Compatibility Guide for additional pipet tip fit information.

  • Graduated at the 10, 50 and 100 µL volumes
  • 96 tips/rack
  • Exceptional durability - all Corning® tip racks stand up to the demands of use with multichannel pipettors and withstand repeated autoclaving cycles
  • Beveled orifice helps ensure accurate fluid delivery.
  • Sterile
  • RNase-/DNase-free and nonpyrogenic.

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$91.95 per case

Details
Product Number   4860
Qty./Pk   96 / Pk  
Qty./Cs   960 / Cs  
Brand   Corning®  
Tip Format   96 Tips/Rack  
Capacity   200 µL  
Volume Range   1 - 200 µL  
Filter   No  
Sterile   Yes  
Autoclavable   Yes  
Color   Yellow  
Feature   Disposable  
Specifications Documents