Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® DeckWorks 1000 µL Pipet Tips (max working volume 1250 µL), Graduated, Reload Starter Kit, Natural, Nonsterile, Polypropylene, 96 Tips/Deck, 8 Reloads/Pack, 1 Pack/Case, 768 Tips/Pack, 768 Tips/Case and 8 Empty Racks/Case
Product Number4134



DeckWorks starter kits contain one DeckWorks reload system with standard tips and empty hinged racks. 10 empty racks accompany 10 µL, 200 µL and 300 µL volume tips and 8 empty racks accompany 1000 µL volume tips.
This system is designed to allow you to maximize storage space and help reduce the production and waste of plastic materials. The pipet tips are made in a controlled molding environment to ensure accuracy and precision across all tip volumes. Medical grade resins and production excellence allow for full certification as:
- Nonpyrogenic
- Human DNA-free
- RNase-/DNase-free
91,11 $ per case
Product Number | 4134 |
Qty./Pk | 768 / Pk |
Qty./Cs | 768 / Cs |
Brand | Corning® |
Tip Format | 96 Tips/Deck |
Capacity | 1000 µL |
Volume Range | 100 - 1000 µL |
Filter | No |
Sterile | No |
Autoclavable | Yes |
カラー | ナチュラル |
特長 | ディスポーザブル |