text.skipToContent text.skipToNavigation

Corning® 1L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications

Product Number25-055-CM

E-mail
Wide range of applications in processes requiring high levels of sterility This Water for Injection (WFI)-quality water meets United States Pharmacopeia (USP) testing requirements. Applications for this water include use in cell and tissue culture, cleaning of laboratory glassware and containers, device processing, process validation and purification. • Meets WFI Standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Fr. 88.64 per case

Details
Product Number   25-055-CM
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Storage   2°C to 30°C  
Specifications Documents