Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 500 mL Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications, [+] Septum Cap
Product Number25-055-CVC
Wide range of applications in processes requiring high levels of sterility
This Water for Injection (WFI)-quality water meets United States Pharmacopeia (USP) testing requirements. Applications for this water include use in cell and tissue culture, cleaning of laboratory glassware and containers, device processing, process validation and purification.
• Meets WFI Standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards
This product is non-returnable. If you have any questions, please contact us immediately.
€101.55 per case
Added to Your Shopping Cart
Details
| Product Number | 25-055-CVC |
| Qty./Pk | 6 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | Corning® |
| Storage | 2°C to 30°C |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.14026003
- Quality Certificate - Lot No.02626004
- Quality Certificate - Lot No.13925003
- Quality Certificate - Lot No.31724016
- Quality Certificate - Lot No.20124008
- Quality Certificate - Lot No.12924006
- Quality Certificate - Lot No.27723004
- Quality Certificate - Lot No.14423002
- Quality Certificate - Lot No.34822008
- Quality Certificate - Lot No.22122009
- Quality Certificate - Lot No.02422013
- Quality Certificate - Lot No.25021014
- Quality Certificate - Lot No.35020012
- Quality Certificate - Lot No.11220006
- Quality Certificate - Lot No.32919010
- Quality Certificate - Lot No.07019012
- Quality Certificate - Lot No.01918001
- Quality Certificate - Lot No.08517005
- Quality Certificate - Lot No.25616006
- Quality Certificate - Lot No.02616005
- Quality Certificate - Lot No.25215007