text.skipToContent text.skipToNavigation

Corning® Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications

E-mail

High quality USP water for a wide range of applications in processes requiring high levels of sterility. This Water for Injection (WFI)-quality water meets USP water testing requirements. Applications for this sterile USP water include use in cell and tissue culture, cleaning of laboratory glassware and containers, device processing, process validation and purification.

Cell culture grade water is high-quality water suitable for use as a solvent in the preparation of cell culture media and other reagents for sensitive applications. Our bioprocess container selections are suitable for large-scale applications such as cleaning and upstream and downstream reagent preparation. Cell culture grade water goes through a wide array of testing which includes testing to the chemical and physical properties found in the USP and EP monographs for sterile Water for Injection (WFI).


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
25-055-CI Corning® 100 mL Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   6 / Pk     6 / Cs     Corning®   $99.02 per case
25-055-CM Corning® 1L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   6 / Pk     6 / Cs     Corning®   $182.85 per case
25-055-CV Corning® 500 mL Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   6 / Pk     6 / Cs     Corning®   N/A per case
25-055-CVC Corning® 500 mL Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications, [+] Septum Cap   6 / Pk     6 / Cs     Corning®   $142.58 per case
25-055-LB Corning® 20L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   1 / Pk     1 / Ea     Corning®   N/A per each
25-055-LG Corning® 100 L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   1 / Pk     1 / Ea     Corning®   N/A per each
25-055-LH Corning® 200 L Cell Culture Grade Water Tested to USP Sterile Water for Injection Specifications   1 / Pk     1 / Ea     Corning®   N/A per each
Contact Customer Service