text.skipToContent text.skipToNavigation

Corning® 50 mL Amphotericin B, Liquid

产品编号30-003-CF

电子邮件


250 µg/mL solubilizedThis antimycotic interferes with fungal membrane permeability by forming channels in cell membranes, causing small molecules to leak from the cell.  It is recommended for use in cell culture applications at 10 ml/L and is stable at 37ºC for 3 days.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


详情
产品编号   30-003-CF
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Storage   -25°C to -15°C (Dark)  
Concentration   250μg/mL  
产品规格文件