text.skipToContent text.skipToNavigation

Corning® 100 mL LSM (Lymphocyte Separation Medium)

Product Number25-072-CI

E-mail
Lymphocyte Separation Medium (LSM) was originally designed for the in vitro isolation of lymphocytes from diluted whole blood. It is a sterile, iso-osmotic polysucrose and diatrizoate solution with low viscosity and a density of 1.077-1.080 g/ mL at 20ºC.
Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


$60.58 per each

Details
Product Number   25-072-CI
Qty./Pk   1 / Pk  
Qty./Cs   1 / Ea  
Brand   Corning®  
Size   100 mL  
Storage   2°C to 30°C  
Specifications Documents