text.skipToContent text.skipToNavigation

Corning® 100 mL Trypsin 10x, 2.5% Trypsin in HBSS [-] calcium, magnesium, phenol red, Porcine Parvovirus Tested

Product Number25-054-CI

E-mail


Trypsin is an enzymatic reagent that is used to release adherent cells from tissue culture plates for passaging.  This offering contains trypsin at a concentration of 2.5%, a tenfold concentration of a conventional working volume.

Complete Certificate of Analysis available for each production lot, along with full formulation information Manufactured in a facility that complies with ISO 13485 certified quality system. This product is produced under high quality industry standards

This product is non-returnable. If you have any questions, please contact us immediately.


Details
Product Number   25-054-CI
Qty./Pk   6 / Pk  
Qty./Cs   6 / Cs  
Brand   Corning®  
Weight   7 mg  
Storage   -25°C to -15°C  
Specifications Documents