text.skipToContent text.skipToNavigation

Axygen® AxyPrep MAG DyeClean Up试剂盒

E-mail

AxyPrep Mag DyeClean试剂盒采用独特的顺磁微珠测序纯化系统,该系统已经过优化,可去除Sanger测序反应中的染料终止物。具体流程包括DNA与微珠的选择性结合;旨在去除核苷酸、引物和非靶向扩增片段的冲洗步骤;以及纯DNA的洗脱。借助该试剂盒,您可以在保持高QV20+值的同时,快速、可靠地纯化测序反应产物。该试剂盒可用于手动或自动操作流程。

  • RNA回收率高,测序读长较长
  • 适用于纯化不同Sanger测序平台的测序反应产物,如ABI Prism 3730、3730xl、3700、3130、31030xl和3100——GE Healthcare MegaBACE
  • 简单便捷的测序反应产物纯化流程:25分钟/96个样本
  • 可扩大规模:试管、96和384孔板形式
  • 无需离心或过滤

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
MAG-DYECL-250 Axygen® AxyPrep MAG DyeClean-Up试剂盒   1 / Pk     1 / Cs     Axygen®   per case
MAG-DYECL-5 Axygen® AxyPrep MAG DyeClean Up试剂盒 - 5 mL per case
MAG-DYECL-50 Axygen® AxyPrep MAG DyeClean-Up试剂盒 - 50 mL per case